IESNA:LM-63-2002
[TEST]P943210
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48408
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4415.8 4388.1 4330.2 4279.9 4267.3 4272.4 4287.5 4315.1 4340.3 4347.8
4350.4 4388.1 4466.1 4594.4 4808.3 5110.2 5477.6 5920.4 6486.5 7160.9
7925.8 8861.8 9996.5 11287.3 12676.2 14168.3 15599.9 16266.7 15290.4 11815.7
6428.7 1814.1 556.1 329.6 188.7 78 0
4415.8 4400.7 4340.3 4290 4277.4 4279.9 4295 4322.7 4345.3 4352.9
4357.9 4398.2 4473.7 4609.5 4818.4 5122.8 5495.2 5940.6 6521.8 7196.1
7986.2 8949.8 10129.9 11393 12807 14336.8 15738.3 16342.2 15137 11551.5
6129.3 1700.9 538.4 301.9 176.1 70.5 0
4415.8 4395.7 4337.8 4284.9 4262.3 4264.8 4272.4 4287.5 4297.5 4307.6
4322.7 4365.5 4446 4574.3 4785.7 5064.9 5422.2 5844.9 6390.9 7057.7
7890.5 8932.2 10155 11513.7 12922.8 14417.3 15828.9 16563.6 15670.4 12477.4
7407.4 2732.5 729.7 362.3 213.9 83 0
4415.8 4385.6 4330.2 4272.4 4242.2 4234.6 4239.7 4242.2 4242.2 4259.8
4284.9 4332.8 4413.3 4539.1 4720.2 4986.9 5341.7 5774.5 6320.5 6984.7
7885.5 8962.4 10336.2 11883.6 13468.8 15023.7 16475.5 17295.8 16842.9 14482.8
9943.7 4810.8 1449.3 528.4 256.6 80.5 0
4415.8 4385.6 4332.8 4272.4 4234.6 4227.1 4232.1 4232.1 4232.1 4252.2
4297.5 4340.3 4408.2 4516.4 4680 4926.6 5283.8 5729.2 6277.7 6977.2
7900.6 9131 10718.7 12598.2 14530.6 16261.7 17658.1 18543.8 18649.5 17441.7
13909.1 8366.1 3552.8 905.8 304.5 70.5 0
4415.8 4378 4325.2 4264.8 4224.6 4217 4224.6 4234.6 4234.6 4254.8
4302.6 4337.8 4390.6 4506.4 4680 4926.6 5273.8 5729.2 6287.8 7025
7988.7 9312.1 11088.5 13254.9 15454 17363.7 18762.7 19804.4 20443.4 20035.8
17366.2 12193.1 5839.9 1834.2 390 90.6 0
4415.8 4385.6 4330.2 4267.3 4227.1 4217 4222 4232.1 4232.1 4252.2
4297.5 4345.3 4413.3 4524 4695.1 4946.7 5298.9 5741.8 6295.3 6994.8
7918.2 9151.1 10746.3 12598.2 14510.4 16279.3 17738.6 18755.1 18891 17562.5
14228.6 8688.1 3414.4 880.6 254.1 67.9 0
4415.8 4390.6 4337.8 4274.9 4234.6 4224.6 4232.1 4239.7 4247.2 4267.3
4300 4352.9 4438.4 4566.8 4750.4 5004.6 5364.4 5802.2 6348.2 7032.5
7938.3 9080.7 10462 11969.2 13511.5 15069 16546 17373.8 16807.7 14596
10228 4916.5 1466.9 551 261.7 80.5 0
4415.8 4398.2 4342.8 4282.4 4249.7 4244.7 4254.8 4274.9 4292.5 4310.1
4332.8 4378 4466.1 4604.5 4810.8 5095.1 5449.9 5880.2 6418.6 7070.3
7895.6 8919.6 10119.8 11430.7 12799.5 14279 15733.3 16465.5 15695.5 13053.6
8247.8 3240.8 928.4 442.8 236.5 95.6 0
4415.8 4403.2 4345.3 4284.9 4257.3 4254.8 4272.4 4307.6 4337.8 4355.4
4373 4418.3 4501.3 4642.2 4858.6 5163.1 5535.5 5985.8 6539.4 7208.7
7983.6 8947.3 10056.9 11302.4 12625.9 14092.8 15489.2 16037.7 15001.1 11644.6
6380.9 1922.3 586.3 296.9 158.5 62.9 0
4415.8 4400.7 4345.3 4284.9 4257.3 4257.3 4274.9 4307.6 4340.3 4355.4
4370.5 4408.2 4493.8 4627.1 4841 5137.9 5507.8 5978.3 6534.4 7168.4
7930.8 8854.2 9958.8 11211.8 12474.9 13941.8 15368.4 16042.8 15167.1 11994.3
6796 2136.2 619 322.1 166.1 57.9 0
